MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of M4100R12 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle, 100A 125/250V, 3-Pole 4-Wire Grounding, Terminal Screws, Yellow
Image of M4100R12 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle, 100A 125/250V, 3-Pole 4-Wire Grounding, Terminal Screws, Yellow
play
Marine Electrical Products
Image of M4100R12 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle, 100A 125/250V, 3-Pole 4-Wire Grounding, Terminal Screws, Yellow

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle, 100A 125/250V, 3-Pole 4-Wire Grounding, Terminal Screws, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M4100R12

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Female, Receptacle, 100A 125/250V, 3-Pole 4-Wire Grounding, Terminal Screws, Yellow

Corrosion Resistant Devices that Withstand the Most Abusive Environments - Hubbell offers a superior grade of 100A IEC Pin and Sleeve designed for use in the most demanding environments. These devices feature nickel plated solid brass pins for long life and reliable electrical contact in the most corrosive environments. They have a high visibility yellow supertough nylon housing. The heavy duty external cord clamps provide maximum cord retention to maintain secure terminations. The screws and fasteners are made from stainless steel.

  • Insulated non-metallic housing
  • Self-closing gasketed cover
  • Color coded housings for easy identification

Product details

General

Application

Marine Wiring Devices

Catalog Number

M4100R12

Color

Gray

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

Corrosion Resistant

Specifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Type

Watertight Receptacle

UPC

783585410050

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Wattage

25000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA StandardC22.2 No. 182.1
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Logistics

Carton Quantity

6

Media

Videos

play
Marine Electrical Products