WBP_HBL7423WO_PRODIMAGE
WBP_HBL7423WO_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.40" Opening, Standard Size, Gray Polycarbonate

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7423WO

Twist-Lock® Devices, Weatherproof Covers, Accessories, Gray polycarbonate for FS/FD box mounting, corrosion resistant

Weatherproof in Open Position with Device Mated

Product details

General

Application

1.40" Opening

Catalog Number

HBL7423WO

Color

  • Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40°C to 85 °C

Series

Accessory

Style

For receptacles with Face Diameter 1.36–1.39 in.

Type

Covers

UPC

783585809441

Dimensions

Dimensions

4.56 in x 2.84 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.56 in

Weight

0.25 lb

Width

2.84 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

910