WBP_HBL7485V_PRODIMAGE
WBP_HBL7485V_PRODIMAGE
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Industrial, Male Valise® Plug, 15A 125/250V AC, 3-Pole 3-Wire Non-Grounding, NEMA ML-3P

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7485V

Locking Devices, Midget Twist-Lock®, Industrial, Male Valise® Plug, 15A 125/250V AC, 3-Pole 3-Wire Non-Grounding, NEMA ML-3P, With Insulation Displacement Terminal, Black.

Standard Product

Product details

General

Application
Color
Cord Range
0.300"-0.430"(7.6-10.9)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
15A Midget Twist-Lock® Valise® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Plugs
  • Plugs
UPC
783585237435

Dimensions

Dimensions
1.61 in x 1.18 in x 1.18 in
Display Size
Midget Locking
Height
1.18 in
Length
1.61 in
Weight
0.1 lb
Width
1.18 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Insulation Displacement
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V

Conductor Related

Cable Range
0.300 - 0.430 in
Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)
Fed.Spec.W-C-596
Nema Rating
ML-3P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
8400