MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of WLS1278I Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, Ivory
Image of WLS1278I Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, Ivory
Image of WLS1278I Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, Ivory

Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WLS1278I

Switches and Lighting Control, Occupancy Sensor Switch, Decorator, 8A 120/277V AC, Ivory

  • Wall Switches

Product details

General

Application

Compatible with most LED and CFL

Catalog Number

WLS1278I

Color

Ivory

EU RoHS Indicator

No

Performance

  • Electrical - Indication - Green indicator light
  • Electrical - Operating voltage - 120/277V, 50/60Hz
  • Environment - Operating Environment - Indoor use only
  • Environment - Operating temperature - 32°F to 104°F (0°C to 40°C)
  • Environment - Range - RF range is 30 ft (10m) obstructed, 60 ft (18m) line of sight
  • Environment - Relative humidity - 0% to 90% humidity, non-condensing
  • Mechanical - Capacity - Up to 9 WLAS accessory switches can be configured to work together with one WLS1278
  • Mechanical - Wire Size - #20 to 16 AWG (0.5 to 1.5mm2) solid or stranded wire

Series

Passive Infrared

Specifications

Warranty - 1 year

Style

Accessories

Type

  • Wireless - Ceiling Mount
  • Wireless - Wall Mount

UPC

783585159478

Electrical Ratings

Amperage Rating

8 A

Current / Amperage Rating

8 A

Current Rating

8 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

24