MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBLC40182LED Temporary Lighting Products, LED Cord Reel with Flashlight End, 40', 18/2 SJTOW Cord
Image of HBLC40182LED Temporary Lighting Products, LED Cord Reel with Flashlight End, 40', 18/2 SJTOW Cord

Temporary Lighting Products, LED Cord Reel with Flashlight End, 40', 18/2 SJTOW Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC40182LED

Temporary Lighting Products, LED CordReel with Flashlight End, 40', 18/2 SJTOW Cord

  • Covered on/off switch located on handle to control side and end LEDs
  • Flash light or floor light capable with end light feature
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Product details

General

Cable Length

40 Ft

Cable Type

#18/2 SJTOW

Catalog Number

HBLC40182LED

EU RoHS Indicator

Contact Manufacturer

Series

Commercial

Style

LED

Type

Reel With Hand Lamp

UPC

783585467399

Electrical Ratings

Amperage Rating

0.65 A

Current / Amperage Rating

0.65 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Logistics

Carton Quantity

4

Pallet Quantity

96