Marque: Hubbell Wiring Device-Kellems
No de catalogue: WS1020I
Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.
Catalog Number
WS1020I
Couleur
Ivory
Indicateur EU RoHs
Contact Manufacturer
Série
Passive Infrared
Type
Manual/Auto
UPC
783585428062
Description de la tension nominale
120V AC
Tension nominale
120 VAC
Quantité dans l'emballage
10