WBP_WS1020NW_PRODIMAGE
WBP_WS1020NW_PRODIMAGE
play
Tradeselect Devices
WBP_WS1020NW_side-R_PRODIMAGE
+2
WBP_WS1020NW_side-L_PRODIMAGE

Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Neutral Required, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS1025NW

Vacancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Neutral Required, White

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • With Nightlight and Neutral

Product details

General

Catalog Number

WS1025NW

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585428369

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10