MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of PT2X2IGALU3 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum
Image of PT2X2IGALU3 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2IGALU3

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Isolate Ground, Black/Aluminum

Isolated Ground

Product details

General

Application

Through Floor Delivery, Cover and Flange, Isolate Ground

Application - For Use On

Carpet

Catalog Number

PT2X2IGALU3

Color

Aluminum

Construction

Fabricated

Construction Material - Main

3 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black/Aluminum

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Step-Down Installation

Mounting Type

Screw Mount

Number Of Outlets

1) 20A 125V Duplex

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

2X2 Series

Type

Flush Fire Rated Poke Throughs

UPC

783585546599

Conductor Related

Cable Entry

Cable Access Door

Certifications And Compliance

Industry Standard(s)

UL 514A

Resources and downloads