WBP_USB15C5IWR_PRODIMAGE
WBP_USB15C5IWR_PRODIMAGE

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB15C5IWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Ivory

USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.

  • Weather and Tamper Resistant Commercial Grade
  • Two Type C USB Ports
  • High Power 5 Amp, 5 Volt USB Output
  • USB Ports Rated 10,000 Cycles

Product details

General

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

Weather Resistant

Style

Style Line Decorator

Type

Two Type-C USB Ports

UPC

883778309298

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10