HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS10RCP DISCONNECT COVER,100A, LED PHASE IND, 4X
Image of HBLDS10RCP DISCONNECT COVER,100A, LED PHASE IND, 4X
Discontinued

DISCONNECT COVER,100A, LED PHASE IND, 4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10RCP

DISCONNECT COVER,100A, LED PHASE IND, 4X

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Highly visible red handle meets OSHA LO/TO capabilities
  • Accepts up to 2 Auxiliary contacts

Product details

General

Application

LED indicators / Labelless

Catalog Number

HBLDS10RCP

Enclosure Type

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

inSIGHT

Type

Accessories

UPC

783585640167

Electrical Ratings

Current / Amperage Rating

100 A

Logistics

Carton Quantity

10