MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBLI340PB Black Pivot Base, 340 Degree
Image of HBLI340PB Black Pivot Base, 340 Degree
play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Cord Reel Drop Ceiling Enclosure
Image of HBLI340PB Black Pivot Base, 340 Degree

Black Pivot Base, 340 Degree

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI340PB

Black Pivot Base, 340 Degree

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • 340 Degree

Product details

General

Application

Industrial

Catalog Number

HBLI340PB

EU RoHS Indicator

Contact Manufacturer

Series

inREACH®

Style

Pivot Base

Type

Accessory

UPC

783585586168

Logistics

Carton Quantity

5

Pallet Quantity

200

Media

Videos

play
inREACH Industrial and Industrial Weatherproof Cord Reels
play
inREACH Cord Reel Drop Ceiling Enclosure