MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBLI12BS Black Ball Stop, SJ 12/3 - 12/4, SW 16/4
Image of HBLI12BS Black Ball Stop, SJ 12/3 - 12/4, SW 16/4

Black Ball Stop, SJ 12/3 - 12/4, SW 16/4

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI12BS

Black Ball Stop, SJ 12/3 - 12/4, SW 16/4

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • SJ 12/3 - 12/4
  • SW 16/4

Product details

General

Application

Industrial

Catalog Number

HBLI12BS

EU RoHS Indicator

Contact Manufacturer

Series

inREACH®

Style

Ball Stop

Type

Accessory

UPC

783585586182