MI LISTA
HUBBELL WIRING DEVICE-KELLEMS
Image of HBLIWC45123 White Industrial Reel w/ White Cable, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC
Image of HBLIWC45123 White Industrial Reel w/ White Cable, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC
play
inREACH Cord Reel Drop Ceiling Enclosure
Image of HBLIWC45123 White Industrial Reel w/ White Cable, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC
Image of HBLIWC45123 White Industrial Reel w/ White Cable, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC

White Industrial Reel w/ White Cable, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLIWC45123

White Industrial Reel w/ White Cable, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Detalles del producto

General

Application

Industrial

Catalog Number

HBLIWC45123

EU RoHS Indicator

Contact Manufacturer

Series

inREACH®

Style

Leaded

Type

Standard Reel With Leads

UPC

783585586762

Logística

Carton Quantity

1

Recursos y descargas

Médias

Videos

play
inREACH Cord Reel Drop Ceiling Enclosure