WBP_P263BK_PRODIMAGE
WBP_P263BK_PRODIMAGE

Wallplate, 3-Gang, 3) Decorator, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P263BK

Wallplate, 3-Gang, 3) Decorator, Black

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Smooth Satin Finish

Product details

General

Application

Catalog Number

P263BK

Color

  • Black

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

3-Gang

Orientation

Vertical

Size

Standard

Style

3-Decorator

Type

  • Decorator
  • Decorator

UPC

883778311888

Dimensions

Dimensions

4.63 in x 6.50 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

6.5 in

Conductor Related

Nema Color

Black

Certifications And Compliance

Certification - cULus

Yes

UL File Number

UL 94 V2

Logistics

Carton Quantity

10

Pallet Quantity

8400

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing