WBP_P826R_PRODIMAGE
WBP_P826R_PRODIMAGE

Wallplate, 2-Gang, 1) Duplex 1) Decorator, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

P826R

Wallplate, 2-Gang, 1) Duplex 1) Decorator, Red

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Product details

General

Application
Color
  • Red
Cutout
Duplex, Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
1-Duplex, 1-Decorator
Type
  • Duplex, Decorator
  • Duplex, Decorator
UPC
883778313073

Dimensions

Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in

Conductor Related

Nema Color
Red

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
25
Pallet Quantity
11200

Resources and downloads