WBP_HBL2715SWR_PRODIMAGE
WBP_HBL2715SWR_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Male Inlet, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2615SWR

Locking Devices, Twist-Lock®, Male Inlet, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Gray

  • UL type 4X environmental seal while in use and when closed
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Shrouded Watertight Reverse Service

Product details

General

Application
Extra Heavy Duty Industrial
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Item Type
30A Watertight Safety-Shroud® Reverse Service Flanged Inlet
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Flanged Inlet
UPC
783585458083

Dimensions

Dimensions
3.75 in x 3.75 in x 2.69 in
Height
2.69 in
Length
3.75 in
Width
3.75 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L5-30P

Logistics

Carton Quantity
5

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing