MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2525ST EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 20A, 277/480V, L22, 20P, White
Image of HBL2525ST EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 20A, 277/480V, L22, 20P, White
play
play
+3
Image of HBL2525ST EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 20A, 277/480V, L22, 20P, White

EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 20A, 277/480V, L22, 20P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2525ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 20A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-20P, Spring Terminal, Nylon casing, Back wired, White.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

Product details

General

Catalog Number

HBL2525ST

Item Type

Plug

Number Of Poles

4

Series

EdgeConnect™

UPC

783585681702

Electrical Ratings

Current Rating

20 A

Voltage Rating

3-Phase Wye 277/480 VAC

Conductor Related

Number Of Wires

5

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock® Edge Plugs and Inlets
play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds