MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2715ST EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 30A, 125/250V, L14, 30P, White
Image of HBL2715ST EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 30A, 125/250V, L14, 30P, White
play
play
+3
Image of HBL2715ST EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 30A, 125/250V, L14, 30P, White

EdgeConnect™ Twist-Lock® Flanged Inlet with Spring Termination, 30A, 125/250V, L14, 30P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2715ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30P, Spring Terminal, White.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

Product details

General

Catalog Number

HBL2715ST

Item Type

Plug

Number Of Poles

3

Series

EdgeConnect™

UPC

783585681634

Electrical Ratings

Current Rating

30 A

Voltage Rating

125/250 V

Conductor Related

Number Of Wires

4

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock® Edge Plugs and Inlets
play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds