MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of AFBS1R4ALU Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover
Image of AFBS1R4ALU Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover
Image of AFBS1R4ALU Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover
Buy America(n) Qualified

Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4ALU

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Brushed Aluminum Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRALU Cover

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4ALU

Color

  • Cover
  • Aluminum Finish

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Aluminum

Knockouts

4) 1/2", 1) 1/2"- 1"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Series

Recessed Round - AFB Series

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box and Cover

UPC

783585545233

Dimensions

Height

5.65 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • cULus
  • UL514