MI LISTA
HUBBELL WIRING DEVICE-KELLEMS
Image of FB10MPNEMA2XG Recessed 8/10-Gang Floorbox (2) 2-Gang NEMA Mounting Plate.
Calificado Buy America(n)

Recessed 8/10-Gang Floorbox (2) 2-Gang NEMA Mounting Plate.

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: FB10MPNEMA2XG

Concrete, Access, Wood Floorboxes, Recessed, 4/5 and 8/10-Gang Series, Mounting Plate, 5-Gang, (2) 2-Gang Openings Utilizing NEMA Spacing Utilizing NEMA Wallplates

Plate for Use in SystemOne 4/5 and 8/10-Gang Recessed Floorboxes. 5-Gang, (2) 2-Gang Openings Which Meets NEMA Spacing. Includes low voltage divider and mounting screws. Trim out with two standard 2-Gang wallplates.

Vertical 5-Gang Sub-Plate with (2) 2-Gang Openings Utilizing NEMA Spacing. Requires (2) 2-Gang Industry Wallplate to Trim out. Includes Low Voltage Divider

Detalles del producto

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPNEMA2XG

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Mounts to Box

Number of Gang(s)

4-Gang

Series

Floorboxes

Size

4/5, 8/10-Gang

Style

Device Mounting Plates

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

Recessed

UPC

783585546643

Dimensiones

Dimensions

5.19 in x 9.51 in x 0.064 in

Height

0.064 in

Length

5.19 in

Width

9.51 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

cULus

Médias

Videos