HUBBELL WIRING DEVICE-KELLEMS
Image of P5E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e
Image of P5E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e
Image of P5E Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P5E

Signal and Control Products, Industrial Ethernet, NEMA 12/4 Enclosure, Cat 5e

Hubbell's line of polycarbonate wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with easy to clean finish in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Product details

General

Application

Cat 5e Ethernet Access

Catalog Number

P5E

Color

Gray, Clear

Enclosure Type

NEMA 12/4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585524740

Dimensions

Cubic Capacity

20.672 cu.in

Depth

1.9

Height

3.2 in

Width

3.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Logistics

Carton Quantity

25