MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4P300S SpikeShield™ Series, SPD Panel, 300kA, 120/208V, WYE

SpikeShield™ Series, SPD Panel, 300kA, 120/208V, WYE

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4P300S

SpikeShield™, SPD Panel, 300kA, 120/208V, WYESurge Panel Device, Panel, 120/208V, WYE150/300S Standard Series(Replacement for HBL4P320B)

SPD Panel, 300kA, 120/208V, WYESurge Panel Device, Panel, 120/208V, WYE150/300S Standard Series(Replacement for HBL4P320B)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 120/208V, WYEPanel, 150/300S Standard Series

General

Application

Surge

Catalog Number

HBL4P300S

Color

Gray

Series

SpikeShield™ Series

Size

20x18x10

UPC

783585757681

Dimensions

Size

20x18x10

Certifications And Compliance

Nema Rating

4X (IP67)