MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HMHB21UPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347V AC, Water Tight
Discontinued

Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347V AC, Water Tight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB21UPCW

Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 1 Relay, Universal, Low Temp, 120-347V AC, Water Tight

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 120-347V AC, 1 relay
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

General

Catalog Number

HMHB21UPCW

Color

White

EU RoHS Indicator

No

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Photocell

Yes

Specifications

  • Casing - High-impact injection-molded thermoplastic
  • Mounting - Mounts directly to the end of a fixture
  • Size - 4.0" Diameter x 1.5" height
  • Weight - 7 oz.

Style

Sensors

Type

Sensors

UPC

783585256047

Electrical Ratings

Voltage Rating

120-347 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CEC Title 24 Certified
  • cULus Listed
  • Meets ASHRAE 90.1

Nema Rating

NEMA 3R

Operational

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Logistics

Carton Quantity

12