Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBTSK
Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.
Standard Product
Application
For All Tray
Catalog Number
HBTSK
EU RoHS Indicator
Yes
Item Type
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
Sub Brand
Wire Basket Tray
Type
Splicing, Kits
UPC
783585417400
Dimensions
5.5 in x 3.7 in x 3.3 in
Height
3.3 in
Length
5.5 in
Width
3.7 in
EU RoHS Indicator
Yes
Non Hazardous Location
Non-Hazardous
Carton Quantity
50