Image of ATS-03010 Cisco AP Suspended Ceiling Tile Enclosure Mount (9164 & 9166 Style)
Image of ATS-03010 Cisco AP Suspended Ceiling Tile Enclosure Mount (9164 & 9166 Style)

Cisco AP Suspended Ceiling Tile Enclosure Mount (9164 & 9166 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-03010

ATS-03010 (former catalog number ATS-CT-CISCO10-2X2). The AccelTex Solutions Cisco AP suspended ceiling tile enclosure mount secures and protects a Cisco Catalyst 9164 & 9166 series AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Suspended ceiling tile mount secures and protects Cisco Catalyst 9164/9166 APs
  • Fits standard 2x2 ceiling tile grid openings for convenient installations

Product details

General

Application

Indoor Wi-Fi

Catalog Number

ATS-03010

Color

White

Compatibility

  • Cisco CW9164
  • Cisco CW9166

Enclosure Style

Suspended Ceiling (Includes tabs for securing to building structure)

Installation Type

Suspended Ceiling Grid;AP Mounting Feet onto Included Mounting Bracket

Lock Type

Key Lock

Material

Aluminum

Technology

802.11ax

UPC

662620439174

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Resources and downloads