195 Series Right Angle N-Style Plug to RPTNC Plug 2' Cable Assembly
Image of ATS-00382 195 Series Right Angle N-Style Plug to RPTNC Plug 2' Cable Assembly

195 Series Right Angle N-Style Plug to RPTNC Plug 2' Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00382

ATS-00382 (former catalog number ATS-195-RANP-RPTNCP-2ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

195

Catalog Number

ATS-00382

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E
  • Mist AP61E
  • Mist AP63E

Connector Style 1

Right Angle N-Style Plug

Connector Style 2

RPTNC Plug

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620433509

Dimensions

Dimensions

7 in x 5 in x 1 in

Height

1 in

Length

7 in

Width

5 in

Conductor Related

Cable Type

195

Operational

Compatibility

  • Arista O-235E
  • Aruba/HP AP-574
  • Cisco 1572eac
  • Cisco 1572ec
  • Cisco IW9167E
  • Cisco Catalyst 9124AXE
  • Cisco MR66
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E
  • Mist AP61E
  • Mist AP63E

Configuration

Connector Style 1

Right Angle N-Style Plug

Connector Style 2

RPTNC Plug