
Brand: AccelTex Solutions
Catalog ID: ATS-00721
Application
Indoor Wi-Fi
Catalog Number
ATS-00721
Color
White
Compatibility
Indoor/Outdoor
Indoor
Installation Type
3/8" All Thread or Beam Clamp
Material
Steel
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620434933
Dimensions
16.1 in x 9.1 in x 4.2 in
Height
4.2 in
Length
16.1 in
Width
9.1 in
Compatibility
Indoor/Outdoor
Indoor
Carton Quantity
5