Image of ATS-00466 Pole Mount Kit for 6" and 8" Wide Enclosures

Pole Mount Kit for 6" and 8" Wide Enclosures

Brand: AccelTex Solutions

Catalog ID: ATS-00466

ATS-00466 (former catalog number ATS-6P-8P-PMK). The ATS-00466 pole mount kit can be used to mount our standard 6"-8" wide polycarbonate enclosures. Compatible enclosures include ATS part numbers that start with "ATS-664P," "ATS-864P" and "ATS-1084P."

  • This kit can be used to mount polycarbonate enclosures to a pole
  • Accomodates AccelTex enclosures that are 6"-8"wide
  • Includes mounting hardware
  • Included in package: 4 machine screws, 2 mounting plates, 2 hose clamps

General

Catalog Number

ATS-00466

Diameter - Pole

2 in - 20 in

UPC

662620434100

Dimensions

Diameter - Pole

2 in - 20 in

Height

0 in

Length

0 in

Width

0 in