12x10x6 Polycarbonate Enclosure with Solid Door, Key Lock & No Holes
Image of ATS-00111 12x10x6 Polycarbonate Enclosure with Solid Door, Key Lock & No Holes

12x10x6 Polycarbonate Enclosure with Solid Door, Key Lock & No Holes

Brand: AccelTex Solutions

Catalog ID: ATS-00111

ATS-00111 (former catalog number ATS-12106P-S-K-NH-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment. This model includes a Universal Back Plate and a T-Bar.

  • Polycarbonate enclosure protects APs with NEMA rated durability for outdoor use
  • Includes a Universal Backplate and T-Bar for versatile installation

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00111

Color

Light Grey

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-735
  • Cisco 1562e
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Mist AP24
  • Mist AP32
  • Mist AP32e
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP43e
  • Mist AP45
  • Mist AP45E

Cord Grip

No

Door Type

Solid

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Key

Material

Polycarbonate

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620431758

Dimensions

Dimensions

12 in x 10 in x 6 in

Height

6 in

Length

12 in

Width

10 in

Certifications And Compliance

Ratings

122

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-735
  • Cisco 1562e
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Mist AP24
  • Mist AP32
  • Mist AP32e
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP43e
  • Mist AP45
  • Mist AP45E

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-28 to 115 °C

Configuration

Door Type

Solid