
Brand: AccelTex Solutions
Catalog ID: ATS-02789
Antenna Gain
8/8/8 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi
Beamwidth - Horizontal
115°/110°/110°
Beamwidth - Vertical
50°/25°/25°
Cable Type
RG316
Catalog Number
ATS-02789
Compatibility
Mist AP45E
Indoor/Outdoor
Indoor Only due to LPI requirements
Installation Type
Flush Mount to Wall or Articulating Wall/Pole Mount (included)
Material - Radome
ABS
Number of Leads
10
Polarization
5 Vertical , 5 Horizontal
Technology
802.11ax
UPC
662620438436
Dimensions
15.4 in x 15.4 in x 2.2 in
Height
2.2 in
Length
15.4 in
Width
15.4 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Voltage Ratio
<2.5
Cable Type
RG316
Compatibility
Mist AP45E
Indoor/Outdoor
Indoor Only due to LPI requirements
Antenna Type
Patch
Number of Leads
10