
Brand: AccelTex Solutions
Catalog ID: ATS-03114
Antenna Gain
12/12/12 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
35°/30°/30°
Beamwidth - Vertical
75°/50°/45°
Cable Type
ATS-195
Catalog Number
ATS-03114
Compatibility
Cisco IW9167E
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50W per port
Installation Type
Flush Mount to Wall or Articulating Mount (included)
Isolation Loss
˃30 dB
Material - Radome
ASA
Number of Leads
8
Operating Temperature
-40 to 70 °C
Polarization
Vertical and Horizontal
Protection Type
None
Technology
802.11ax
UPC
662620439723
Windage
134 mph (216 km/h)
Dimensions
19.3 in x 19.3 in x 2.4 in
Height
2.4 in
Length
19.3 in
Width
19.3 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Impedance
50 Ohms
Input Power - Max
50W per port
Voltage Ratio
<2.5
Cable Type
ATS-195
Compatibility
Cisco IW9167E
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Number of Leads
8
Carton Quantity
3
Pallet Quantity
24