Brand: AccelTex Solutions
Catalog ID: ATS-03113
Antenna Gain
6/6/6 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
105°/105°/105°
Beamwidth - Vertical
85°/60°/50°
Cable Type
ATS-200
Catalog Number
ATS-03113
Compatibility
Cisco IW9167E
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50 W per port
Installation Type
Flush Mount to Wall or Articulating Mount (included)
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
8
Operating Temperature
-40 to 70 °C
Polarization
Vertical
Protection Type
None
Technology
802.11ax
UPC
662620439716
Windage
134 mph (216 km/h)
Dimensions
15.4 in x 15.4 in x 2.2 in
Height
2.2 in
Length
15.4 in
Width
15.4 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Impedance
50 Ohms
Input Power - Max
50 W per port
Voltage Ratio
< 1.5:1, Max 2.0
Cable Type
ATS-200
Compatibility
Cisco IW9167E
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Number of Leads
8