Image of ATS-02959 2.4/5/6GHz 12dBi 4Element Indoor/Outdoor High Density Patch Antenna with RPSMA

2.4/5/6GHz 12dBi 4Element Indoor/Outdoor High Density Patch Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-02959

ATS-02959 (former catalog number ATS-OHDP-2456-12-4RPSP-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with a 4 RPSMA connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. We call this antenna the 20x20

*Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see section III of Document FCC OET Labs 6 GHz guidance.

General

Antenna Gain

12/12/12 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

30°/20°/20°

Beamwidth - Vertical

30°/20°/20°

Cable Type

ATS-195

Catalog Number

ATS-02959

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or Articulating Mount

Isolation Loss

˃30 dB

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-40 to 70 °C

Polarization

2 Vertical, 2 Horizontal

Protection Type

None

Technology

802.11ax

UPC

662620439020

Windage

134 mph (216 km/h)

Dimensions

Dimensions

15.4 in x 15.4 in x 1.6 in

Height

1.6 in

Length

15.4 in

Width

15.4 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Input Power - Max

50 W per port

Voltage Ratio

<2.5

Conductor Related

Cable Type

ATS-195

Operational

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-734

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃30 dB

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Number of Leads

4