Image of ATS-03414 2.4/5/6GHz 14dBi 8Element Indoor/Outdoor High Density Patch Antenna with RPSMA

2.4/5/6GHz 14dBi 8Element Indoor/Outdoor High Density Patch Antenna with RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-03414

ATS-03414 (former catalog number ATS-OHDP-2456-14-8RPSP-36). The AccelTex Solutions Tri-Band Indoor/Outdoor Patch Antenna with a 8 RPSMA connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on 2.4, 5 and 6 GHz. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. We call this antenna the 20x20

*Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process see section III of Document FCC OET Labs 6 GHz guidance.

General

Antenna Gain

13/15/15 dBi

Antenna Type

Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

25°/20°/20°

Beamwidth - Vertical

25°/20°/20°

Cable Type

ATS-200

Catalog Number

ATS-03414

Compatibility

  • Aruba/HP AP-654
  • Aruba/HP AP-754

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

50 W per port

Installation Type

Flush Mount to Wall or Articulating Mount

Isolation Loss

˃30 dB

Material - Radome

ASA

Number of Leads

8

Operating Temperature

-40 to 70 °C

Polarization

4 Vertical, 4 Horizontal

Protection Type

None

Technology

802.11ax

UPC

662620441023

Windage

134 mph (216 km/h)

Dimensions

Dimensions

24 in x 24 in x 1.6 in

Height

1.6 in

Length

24 in

Width

24 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz

Impedance

50 Ohms

Input Power - Max

50 W per port

Voltage Ratio

<2.5

Conductor Related

Cable Type

ATS-200

Operational

Compatibility

  • Aruba/HP AP-654
  • Aruba/HP AP-754

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃30 dB

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Number of Leads

8