100 Series 4 Port DART to RPTNC Bulkhead Jack 2' Cable Assembly
Image of ATS-00020 100 Series 4 Port DART to RPTNC Bulkhead Jack 2' Cable Assembly

100 Series 4 Port DART to RPTNC Bulkhead Jack 2' Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00020

ATS-00020 (former catalog number ATS-100-4PDART-RPTNCBHJ-2ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

100

Catalog Number

ATS-00020

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E

Connector Style 1

DART

Connector Style 2

RPTNC Bulkhead Jack

Technology

802.11ac, 802.11n

UPC

662620431062

Dimensions

Dimensions

13 in x 9 in x 1 in

Height

1 in

Length

13 in

Width

9 in

Conductor Related

Cable Type

100

Operational

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E

Configuration

Connector Style 1

DART

Connector Style 2

RPTNC Bulkhead Jack