Image of ATS-00025 100 Series 8-Port RA DART to RPTNC BH Jack 10" Cable Assembly
Image of ATS-00025 100 Series 8-Port RA DART to RPTNC BH Jack 10" Cable Assembly

100 Series 8-Port RA DART to RPTNC BH Jack 10" Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00025

ATS-00025 (former catalog number ATS-100-8PRADART-ND-RPTNCBHJ-10in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

Product details

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

100

Catalog Number

ATS-00025

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Cisco MR46E

Connector Style 1

DART

Connector Style 2

RPTNC Bulkhead Jack

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431116

Dimensions

Dimensions

10 in x 7 in x 1 in

Height

1 in

Length

10 in

Width

7 in

Resources and downloads

Specifications