Image of ATS-00035 100 Series RPTNC Bulkhead Jack to RPTNC Plug 18" Cable Assembly
Image of ATS-00035 100 Series RPTNC Bulkhead Jack to RPTNC Plug 18" Cable Assembly

100 Series RPTNC Bulkhead Jack to RPTNC Plug 18" Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00035

ATS-00035 (former catalog number ATS-100-RPTNCBHJ-RPTNCP-18in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

100

Catalog Number

ATS-00035

Compatibility

  • Cisco 1852e
  • Cisco 2602e
  • Cisco 2702e
  • Cisco 2802e
  • Cisco 3502e
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Meraki MR42E
  • Meraki MR46E
  • Meraki MR53E

Connector Style 1

RPTNC Bulkhead Jack

Connector Style 2

RPTNC Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431215

Dimensions

Dimensions

7 in x 4.75 in x 0.75 in

Height

0.75 in

Length

7 in

Width

4.75 in

Resources and downloads