100 Series RPTNC Bulkhead Jack to RPTNC Plug 18" Cable Assembly
Image of ATS-00035 100 Series RPTNC Bulkhead Jack to RPTNC Plug 18" Cable Assembly
Image of ATS-00035 100 Series RPTNC Bulkhead Jack to RPTNC Plug 18" Cable Assembly

100 Series RPTNC Bulkhead Jack to RPTNC Plug 18" Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00035

ATS-00035 (former catalog number ATS-100-RPTNCBHJ-RPTNCP-18in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

100

Catalog Number

ATS-00035

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E

Connector Style 1

RPTNC Bulkhead Jack

Connector Style 2

RPTNC Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431215

Dimensions

Dimensions

7 in x 4.75 in x 0.75 in

Height

0.75 in

Length

7 in

Width

4.75 in

Conductor Related

Cable Type

100

Operational

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E

Operating Temperature

-40 to 85 °C

Configuration

Connector Style 1

RPTNC Bulkhead Jack

Connector Style 2

RPTNC Plug