100 Series SMA Jack to SMA Plug 18" Cable Assembly
Image of ATS-03317 100 Series SMA Jack to SMA Plug 18" Cable Assembly

100 Series SMA Jack to SMA Plug 18" Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-03317

ATS-03317 (former catalog number ATS-100-SMAP-SMAJ-18in). AccelTex Solutions SMA Plug to SMA Jack cable assembly is constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

AccelTex Solutions SMA Plug to SMA Jack cable assembly is constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High quality low-loss coaxial cable
  • Factory terminated and tested

General

Application

  • High Density
  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Cable Type

100

Catalog Number

ATS-03317

Connector Style 1

SMA Plug

Connector Style 2

SMA Plug

Operating Temperature

-40 to 85 °C

Technology

  • 802.11ac
  • 802.11ax
  • 802.11n

UPC

662620440620

Dimensions

Length

18 in

Conductor Related

Cable Type

100

Operational

Operating Temperature

-40 to 85 °C

Configuration

Connector Style 1

SMA Plug

Connector Style 2

SMA Plug