10x8x4 Polycarbonate Enclosure with Solid Door, Latch Lock and No Holes
Image of ATS-00053 10x8x4 Polycarbonate Enclosure with Solid Door, Latch Lock and No Holes
Image of ATS-00053 10x8x4 Polycarbonate Enclosure with Solid Door, Latch Lock and No Holes
Image of ATS-00053 10x8x4 Polycarbonate Enclosure with Solid Door, Latch Lock and No Holes

10x8x4 Polycarbonate Enclosure with Solid Door, Latch Lock and No Holes

Brand: AccelTex Solutions

Catalog ID: ATS-00053

ATS-00053 (former catalog number ATS-1084P-S-L-NH-BBP). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

  • Polycarbonate enclosure protects enterprise-class APs from environmental threats and tampering
  • Provides NEMA-rated durability for outdoor use and a discreet design for indoor applications

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00053

Color

Light Grey

Compatibility

  • Arista O-435
  • Arista O-435E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-615
  • Cisco Catalyst 9105AXI
  • Mist AP24

Cord Grip

No

Door Type

Solid

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Blank Backplate

Lock Type

Latch

Material

Polycarbonate

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11n, 802.3af, 802.3at

UPC

662620431376

Dimensions

Dimensions

10 in x 8 in x 4 in

Height

4 in

Length

10 in

Width

8 in

Certifications And Compliance

Ratings

122

Operational

Compatibility

  • Arista O-435
  • Arista O-435E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-615
  • Cisco Catalyst 9105AXI
  • Mist AP24

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-28 to 115 °C

Configuration

Door Type

Solid