11.75" x 11.75" x 4" White ASA AP Cover
Image of ATS-00644 11.75" x 11.75" x 4" White ASA AP Cover

11.75" x 11.75" x 4" White ASA AP Cover

Brand: AccelTex Solutions

Catalog ID: ATS-00644

ATS-00644 (former catalog number ATS-COV-117511754-WHT-ASA). The AccelTex Solutions AP Cover provides an opaque wall or ceiling mount option to protect and conceal enterprise-class APs from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application.

  • Opaque AP cover for wall or ceiling mounts protects APs from environmental threats and tampering
  • Designed to blend seamlessly into indoor environments

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00644

Color

White

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Aruba/HP AP-505
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Enclosure Style

Flange Through Holes

Indoor/Outdoor

Indoor

Material

ASA

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434636

Dimensions

Dimensions

11.75 in x 11.75 in x 4 in

Height

4 in

Length

11.75 in

Width

11.75 in

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Aruba/HP AP-505
  • Aruba/HP AP-515
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor

Logistics

Carton Quantity

10

Pallet Quantity

50