12x10x4 Low Profile Enclosure with Clear Door, Latch Lock
Image of ATS-03853 12x10x4 Low Profile Enclosure with Clear Door, Latch Lock
Image of ATS-03853 12x10x4 Low Profile Enclosure with Clear Door, Latch Lock
Image of ATS-03853 12x10x4 Low Profile Enclosure with Clear Door, Latch Lock
New

12x10x4 Low Profile Enclosure with Clear Door, Latch Lock

Brand: AccelTex Solutions

Catalog ID: ATS-03853

ATS-03853 (former catalog number ATS-12104-LP-C-L-CG-BBP). The AccelTex Solutions 12x10x4 enclosure features a low profile design for applications requiring a shallow depth. This version features a clear door, latch lock, cord grip and a blank back plate.

The AccelTex Solutions 12x10x4 low profile enclosure protects valuable network equipment from environmental threats and tampering.

  • Low profile design for applications needing a shallow depth enclosure
  • NEMA rated protection
  • For indoor or outdoor environments

General

Application

  • Indoors
  • Outdoors

Catalog Number

ATS-03853

Color

Gray

Compatibility

  • Aruba/HP AP303
  • Aruba/HP AP314
  • Aruba/HP AP315
  • Aruba/HP AP334
  • Aruba/HP AP335
  • Aruba/HP AP504
  • Aruba/HP AP505
  • Aruba/HP AP514
  • Aruba/HP AP515
  • Aruba/HP AP518
  • Aruba/HP AP534
  • Aruba/HP AP535
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP615
  • Aruba/HP AP-634
  • Aruba/HP AP635
  • Aruba/HP AP-734
  • Aruba/HP AP735
  • Aruba/HP AP-754
  • Aruba/HP AP755
  • Cisco 9178I
  • Cisco 9176I
  • Cisco 9176D
  • Cisco 9166I
  • Cisco 9162I
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Cisco Catalyst 9105AXI
  • Cisco 3802I
  • Cisco 3802E
  • Cisco 3702i
  • Cisco 3702e
  • Cisco 1562e
  • Mist AP47
  • Mist AP47D
  • Mist AP47E
  • Mist AP45
  • Mist AP45E
  • Mist AP34
  • Mist AP24
  • Mist AP43E
  • Mist AP43
  • Mist AP33
  • Mist AP32E
  • Mist AP32
  • Arista C-360
  • Arista C-330
  • Arista C-460
  • Arista C460E
  • Arista O-435
  • Arista O-435E
  • Arista O-235
  • Arista O-235E
  • Arista C-230
  • Arista C-230E
  • Extreme AP305C
  • Extreme AP510i
  • Extreme AP505i
  • Extreme AP5010
  • Extreme AP360e
  • Extreme AP460e
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e

Material

Polycarbonate

UPC

662620444802

Dimensions

Dimensions

12 in x 10 in x 4 in

Height

4 in

Length

12 in

Weight

5 lb

Width

10 in

Operational

Compatibility

  • Aruba/HP AP303
  • Aruba/HP AP314
  • Aruba/HP AP315
  • Aruba/HP AP334
  • Aruba/HP AP335
  • Aruba/HP AP504
  • Aruba/HP AP505
  • Aruba/HP AP514
  • Aruba/HP AP515
  • Aruba/HP AP518
  • Aruba/HP AP534
  • Aruba/HP AP535
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP615
  • Aruba/HP AP-634
  • Aruba/HP AP635
  • Aruba/HP AP-734
  • Aruba/HP AP735
  • Aruba/HP AP-754
  • Aruba/HP AP755
  • Cisco 9178I
  • Cisco 9176I
  • Cisco 9176D
  • Cisco 9166I
  • Cisco 9162I
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9124AXD
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9117
  • Cisco Catalyst 9105AXI
  • Cisco 3802I
  • Cisco 3802E
  • Cisco 3702i
  • Cisco 3702e
  • Cisco 1562e
  • Mist AP47
  • Mist AP47D
  • Mist AP47E
  • Mist AP45
  • Mist AP45E
  • Mist AP34
  • Mist AP24
  • Mist AP43E
  • Mist AP43
  • Mist AP33
  • Mist AP32E
  • Mist AP32
  • Arista C-360
  • Arista C-330
  • Arista C-460
  • Arista C460E
  • Arista O-435
  • Arista O-435E
  • Arista O-235
  • Arista O-235E
  • Arista C-230
  • Arista C-230E
  • Extreme AP305C
  • Extreme AP510i
  • Extreme AP505i
  • Extreme AP5010
  • Extreme AP360e
  • Extreme AP460e
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e