
Brand: AccelTex Solutions
Catalog ID: ATS-03852
The AccelTex Solutions 12x10x4 low profile enclosure protects valuable network equipment from environmental threats and tampering.
Application
Catalog Number
ATS-03852
Color
Gray
Compatibility
Material
Polycarbonate
UPC
662620444796
Dimensions
12 in x 10 in x 4 in
Height
4 in
Length
12 in
Weight
5 lb
Width
10 in
Compatibility