14x12x4 Low Profile Enclosure with Clear Door, Latch Lock
Image of ATS-03855 14x12x4 Low Profile Enclosure with Clear Door, Latch Lock
Image of ATS-03855 14x12x4 Low Profile Enclosure with Clear Door, Latch Lock
Image of ATS-03855 14x12x4 Low Profile Enclosure with Clear Door, Latch Lock
New

14x12x4 Low Profile Enclosure with Clear Door, Latch Lock

Brand: AccelTex Solutions

Catalog ID: ATS-03855

ATS-03855 (former catalog number ATS-14124-LP-C-L-CG-BBP). The AccelTex Solutions 14x12x4 enclosure features a low profile design for applications requiring a shallow depth. This version features a clear door, latch lock, cord grip and a blank back plate.

The AccelTex Solutions 14x12x4 low profile enclosure protects valuable network equipment from environmental threats and tampering.

  • Low profile design for applications needing a shallow depth enclosure
  • NEMA rated protection
  • For indoor or outdoor environments

General

Application

  • Indoors
  • Outdoors

Catalog Number

ATS-03855

Color

Gray

Compatibility

  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120i
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco 9166i
  • Cisco 9164i
  • Cisco Catalyst 9124AXI
  • Cisco MR36
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP34
  • Mist AP43
  • Mist AP47
  • Mist AP47D
  • Mist AP64

Material

Polycarbonate

UPC

662620444857

Dimensions

Dimensions

14 in x 12 in x 4 in

Height

4 in

Length

14 in

Weight

6 lb

Width

12 in

Operational

Compatibility

  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Aruba/HP AP-755
  • Cisco Catalyst 9120i
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco 9166i
  • Cisco 9164i
  • Cisco Catalyst 9124AXI
  • Cisco MR36
  • Cisco MR46
  • Cisco MR56
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP34
  • Mist AP43
  • Mist AP47
  • Mist AP47D
  • Mist AP64