
Brand: AccelTex Solutions
Catalog ID: ATS-03854
The AccelTex Solutions 14x12x4 low profile enclosure protects valuable network equipment from environmental threats and tampering.
Application
Catalog Number
ATS-03854
Color
Gray
Compatibility
Material
Polycarbonate
UPC
662620445014
Dimensions
14 in x 12 in x 4 in
Height
4 in
Length
14 in
Weight
6 lb
Width
12 in
Compatibility