14x12x6 Polycarbonate Enclosure with Solid Door, Key Lock & 6 RPTNC Holes
Image of ATS-00229 14x12x6 Polycarbonate Enclosure with Solid Door, Key Lock & 6 RPTNC Holes

14x12x6 Polycarbonate Enclosure with Solid Door, Key Lock & 6 RPTNC Holes

Brand: AccelTex Solutions

Catalog ID: ATS-00229

ATS-00229 (former catalog number ATS-14126P-S-K-6T-CG-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

  • Polycarbonate enclosure protects enterprise-class APs from environmental threats and tampering
  • Provides NEMA rated protection

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00229

Color

Light Grey

Compatibility

Cisco MR46E

Compatibility Hole Size

RPTNC

Cord Grip

Yes

Door Type

Solid

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Key

Material

Polycarbonate

Number Of Antenna Connection Holes

6

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11n, 802.3af, 802.3at

UPC

662620432342

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Ratings

122

Operational

Compatibility

Cisco MR46E

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-28 to 115 °C

Configuration

Door Type

Solid

Number Of Antenna Connection Holes

6