

Brand: AccelTex Solutions
Catalog ID: ATS-00277
Antenna Type
Omni
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
360
Beamwidth - Vertical
144/55
Cable Type
RG58
Catalog Number
ATS-00277
Color
Light Grey
Compatibility
Connector Type
N-Style Plug
Cord Grip
Yes
Door Type
Solid
Enclosure Style
Mounting Feet
Enclosure System Components
ATS-14126P-S-L-CG-UBPTB and ATS-OO-245-46-4NP-36
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
100 W
Installation Type
Universal Backplate and T-Bar
Isolation Loss
˃20dB
Lock Type
Latch
Material
Polycarbonate
Material - Radome
ASA
Number of Leads
4
Operating Temperature
-28 to 115 °C
Polarization
Vertical
Protection Type
DC Grounded
Technology
802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at
UPC
662620432762
Dimensions
14 in x 12 in x 6 in
Height
6 in
Length
14 in
Width
12 in
Frequency Rating
2.4-2.5/4.9-5.85 GHz
Impedance
50 Ohms
Input Power - Max
100 W
Voltage Ratio
< 2.0:1
Cable Type
RG58
Ratings
122
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃20dB
Operating Temperature
-28 to 115 °C
Antenna Type
Omni
Connector Type
N-Style Plug
Door Type
Solid
Number of Leads
4