


Brand: AccelTex Solutions
Catalog ID: ATS-03857
The AccelTex Solutions 16x14x4 low profile enclosure protects valuable network equipment from environmental threats and tampering.
Application
Catalog Number
ATS-03857
Color
Gray
Compatibility
Material
Polycarbonate
UPC
662620444895
Dimensions
16 in x 14 in x 4 in
Height
4 in
Length
16 in
Weight
7 lb
Width
14 in
Compatibility