Brand: AccelTex Solutions
Catalog ID: ATS-00310
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00310
Color
Light Grey
Compatibility
Cord Grip
No
Door Type
Solid
Enclosure Style
Mounting Feet
Indoor/Outdoor
Indoor or Outdoor
Lock Type
Key
Material
Polycarbonate
Operating Temperature
-28 to 115 °C
Technology
802.11ac, 802.11n, 802.3af, 802.3at
UPC
662620432953
Dimensions
16 in x 14 in x 8 in
Height
8 in
Length
16 in
Width
14 in
Ratings
122