
Brand: AccelTex Solutions
Catalog ID: ATS-00302
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00302
Color
Light Grey
Compatibility
Cord Grip
Yes
Door Type
Clear
Enclosure Style
Mounting Feet
Indoor/Outdoor
Indoor or Outdoor
Installation Type
Blank Backplate
Lock Type
Latch
Material
Polycarbonate
Operating Temperature
-28 to 115 °C
Technology
802.11ac, 802.11n, 802.3af, 802.3at
UPC
662620432878
Dimensions
16 in x 14 in x 8 in
Height
8 in
Length
16 in
Width
14 in
Ratings
122
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-28 to 115 °C
Door Type
Clear